Skip to main content

Please Select Your Country/Language Preferences

Air Baffle Without Front Panel, 6 U, 4 HP, Depth 160 mm

  • Air baffles eliminate air leaks from empty slots
  • Cover is pushed into the guide rail
More

Catalog #:

34562-826
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air Baffle
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
  • Type: Without Front Panel
  • Works With: Subracks; Cases
  • Rack Height: 6 U
  • Rack Width: 4 HP
  • Depth: 160 mm
  • Material: Aluminum
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 160 mm
Catalog #: 34562-823
air baffle
Air Baffle, U-Front Panel, Refrofit Shielding, Textile, 6 U, 4 HP, 160 mm
Catalog #: 20848-736
air baffle with front panel
Air Baffle, Front Panel, Refrofit Shielding, Steel, 6 U, 4 HP, 160 mm
Catalog #: 20848-720

ADDITIONAL PRODUCT DETAILS

The air baffle without a partial front panel can be combined with a front panel that covers the complete width. It covers an empty slot to eliminate an air leak.

Air baffle for 280 mm deep and for 80 mm rear I/O boards available on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Slot filler panel, Al, 1 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.