Skip to main content

Please Select Your Country/Language Preferences

Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound,Torx, M4 x 14

  • Screws for the following fixings: Rugged side panel - horizontal rail, Rugged side panel - cover plate, Rugged side panel - rear angle
More

Catalog #:

24566-102
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Assembly Kit
  • Type: Panhead Screw
  • Works With: Subracks
  • Thread Size: M4
  • Length: 14 mm
  • Material: Stainless Steel
  • Package Quantity: 100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

64560192
Assembly Parts for Rugged Components, Countersunk Screw with Thread-locking Compound, M4 x 18
Catalog #: 24566-100
61592057.tif image
Assembly Parts for Rugged Components, Panhead Screw with Thread-locking Compound, Torx, M4 x 10
Catalog #: 24566-103
24560130.tif image
Panhead Screw, Torx, GND Function, Steel Zinc Plated, M4 × 14 mm, 100 Pieces
Catalog #: 24560-130
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371

ADDITIONAL PRODUCT DETAILS

Assembly parts with thread-locking compound for rugged Side Panel, horizontal rail, cover plates, rear angle.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Panhead screw, stainless steel, with thread-locking compound, Torx M4 x 14 100

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.