Skip to main content

Please Select Your Country/Language Preferences

19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 24 VDC

  • Range selectable: 20 ... 40 °C and 30 ... 50 °C
  • Low noise through temperature dependent air flow
  • External sensor, max speed is default failure state
  • Function control with LEDs and via dry contact
  • Contact protection in accordance with DIN EN ISO 13857
More

Catalog #:

10713-098
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage DC: 24 V min

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

replacement filter for 19 fans
"Replacement Air Filter Mat for 19"" Fan Unit 1 U, Controlled, 6 Fans"
Catalog #: 60713-170

Recommended products

airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 7035"
Catalog #: 10713-141
airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 9005"
Catalog #: 10713-143
airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 9006"
Catalog #: 10713-145
airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 7035"
Catalog #: 10713-147
airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 9005"
Catalog #: 10713-149
airguide tray
"1 U Air Deflector for 19"" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 9006"
Catalog #: 10713-151

ADDITIONAL PRODUCT DETAILS

Fan Unit for installation into a 1 U space within the Cabinet.

CERTIFICATIONS

  • EAC
  • CE
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, 1 U, AI, 3 mm, anodised 1
2 Case with grille, St, 1 mm, AIZn 1
3 DC fan 6
4 Connecting cable, length 2.5 m, open-ended 1
5 Temperature sensor for speed control, NTC resistor, cable length 1.5 m 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.