Guide Rail Standard VPX, Aluminum, 160 mm, Groove Width 12,3mm, grey, 2 Pieces
- Adapter to hold conduction cooled assemblies (CCAs) in subracks
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Guide Rail
- Type: Conduction Cooled Assembly VPX
- Works With: Subracks; Cases
- Length: 160 mm
- Groove Width: 12.34
- Material: Aluminum
- Package Quantity: 1
- Package Unit: Pair
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
Suitable for heavy and rugged horizontal rails.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Top Adaptor, Al diecast, silver, bolts on | 1 | |
2 | Bottom Adaptor, Al diecast, silver, bolts on | 1 | |
3 | Assembly kit | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.