Skip to main content

Please Select Your Country/Language Preferences

Aisle Containment Sliding Door, Manual, 1200W, RAL 7021

  • Suitable for 2000 and 2200 mm high cabinets
  • Doors for lateral closure of cabinet row
  • Black grey (RAL 7021)
  • Double doors suitable for an aisle width of 1200 mm
  • Trim is required for 2200 mm high cabinets; please order separately
More

Catalog #:

21130-060
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Varistar
  • Type: Aisle Door
  • Color: Black Grey
  • Color Code: RAL 7021

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

sliding door assembly kit
Varistar Mounting Bracket for Aisle Containment Sliding Door
Catalog #: 23130-453

Recommended products

door cover masks
Aisle Containment Door Adapter Panel, 80H, RAL 7021
Catalog #: 21130-040
door cover masks
Aisle Containment Door Adapter Panel, 165H, RAL 7021
Catalog #: 21130-059
door cover masks
Aisle Door Cover Mask for Unequal Heights, Swing Door Adapter Panel, 45H
Catalog #: 21130-611

ADDITIONAL PRODUCT DETAILS

Aisle closing doors in different versions manual and automatic opening.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Sliding door, frame Al extrusion; Laminated safety glass 10 mm, sliding gear 2
2 Slide rail with front trim 1
3 Fixing materials kit (for cabinet side) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.