CompacPRO Complete Desktop Case, Unshielded, 3 U, 63 HP, 331 mm
- Desktop case pre-configured in accordance with IEC 60297-3-101 for 19" components
- Aluminum construction ensures robust solution
- Side panel with integrated handle function
- For backplane mounting with insulation strips
- Ventilation slots in rear panel
- Ventilation slots in base plate
- IP 20 in accordance with IEC 60529
- Front and rear identical, depth-symmetrical construction
- GND / earthing connections in accordance with (please see catalog page 5.76)
- Conforms with DIN EN 62368-1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: CompacPRO
- Type: Case for 19" Components
- Rack Height: 3 U
- Height: 147.1 mm
- Usable Height: 129.3 mm
- Rack Width: 63 HP
- Width: 364 mm
- Usable Width: 326 mm
- Depth: 331 mm
- EMC Shielding: No
- Static Load: 30 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-103
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The pre-configured nVent SCHROFF CompacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frame and sidepanels guarantee a robust solution. In addition an extensive accessory range is available.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, Al extrusion, powder-coated, RAL 7016 | 2 | |
2 | Frame, Al die-cast, powder-coated, RAL 7016 | 2 | |
3 | Cover plate, Al, 1.5 mm, powder-coated, RAL 9006, with GND/earthing tag | 1 | |
4 | Base plate with 4 rows of ventilation slots, Al, 1.5 mm, powder-coated, RAL 9006, with GND/earthing tag | 1 | |
6 | Tip-up foot with anti-slip protection, PA, RAL 7016, UL 94 V-0 | 4 | |
7 | Cover bracket, Al extrusion, anodised, cut edges plain | 2 | |
8 | Horizontal rail, Al extrusion, with threaded insert, St, M2.5 | 2 | |
9 | Rear horizontal rail, Al extrusion, with threaded insert, St, M2.5 and insulation strip, PBT, UL 94 V-0 (for indirect backplane mounting) | 2 | |
11 | Rear panel with 1 row of ventilation slots, Al, anodised, 2 mm | 1 | |
12 | Guide rail for 160 mm board length, PBT, UL 94 V-0, 20 pieces | 20 | |
13 | GND/earthing kit | 1 | |
14 | Assembly kit, also allows the fitting of a full-width front panel | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.