Skip to main content

Please Select Your Country/Language Preferences

MicroTCA Power Supplies

Our portfolio offers MicroTCA power supplies with as well as without management option:

  • Wide input voltage range (AC: 90-264 V)
  • 19” Switched-mode
  • Double Full-Size

Discover more

 

Filter By

Filter By

Products | 2 results

PSU 19" AC/DC for MicroTCA, With Management (PM EMMC) Double Full‐Size

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: MicroTCA Systems
  • Input Voltage AC: 90 – 264 V
    • Power: 600 W
    • Number of Output Voltages: 2
    • Voltage 1: 12 V
    • Current 1: 6.8 A
    • Voltage 2: 3.3 V
    • Current 2: 0.18 A
    • Rack Width: 6 HP
    • Depth: 186.65 mm
    • Height: 148.3 mm
Catalog #:
11098-547

"PSU 19"" AC/DC for MicroTCA, Without Management, Double Full‐Size"

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Works With: MicroTCA Systems
  • Input Voltage AC: 90 – 264 V
    • Power: 300 W
    • Number of Output Voltages: 2
    • Voltage 1: 12 V
    • Current 1: 25 A
    • Voltage 2: 3.3 V
    • Current 2: 3 A
    • Rack Width: 6 HP
    • Depth: 186.65 mm
    • Height: 148.3 mm
Catalog #:
11098-392