RackPower iPDU, RP2325, 230 VAC, 1-phase
- RackPower RP2xxx Intelligent Power Distribution Units monitors input power of the entire PDU and offers remote switching of individual outlets, provides billing grade unit level monitoring
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across redundant feeds to avoid accidental downtime
- Enables smart load balancing for power efficiency and maximized capacity utilization
- Gigabit Ethernet Interface and redundant Ethernet (10/100)
- iPDU DC power redundancy solution for up to 64 PDU's
- Toolless Hot-Swap Controller
- Input Voltage Range 200 - 240 VAC, 1-phase L-N
- Connecting cable 3 m, with IEC 60309 332P6 connector
- C13, C19 outlets
- User-defined power-on time delay or automatic power-on sequencing
Data subject to change without notice
PRODUCT ATTRIBUTES
- Socket Type: IEC C13; IEC C19
- Socket Quantity: 24
- Color: Black
- Switched Outlets: Yes
- Length: 1750 mm
- Voltage AC: 230 V
- Function: Input Monitored; Switched Outlets
- Depth: 53 mm
- Width: 52 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Modular, compact intelligent PDU with inlet metering and remote outlet switching. Ultra-Low Profile Design with only 50 mm height.
Please order bracket for vertical mounting separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RackPower PDU, RP2325, 230 VAC, 1-phase, 3 m power cord with IEC 60309 332P6 connector | 1 |
RESOURCES
Drawing Document
Firmware
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.