RackPower Basic PDU, RB0450, 230/400 VAC, 3-phase
- RackPower Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
- Input Voltage Range 200-240/346-415 VAC, 3-phase WYE
- Connecting cable 6", with IEC 60309 3P+N+E connector
- C13 and C13/C19 Combo outlets
- 1RU aluminum profile
- Adjustable Toolless Mounting
Data subject to change without notice
PRODUCT ATTRIBUTES
- Socket Type: IEC C13; IEC C13/C19
- Socket Quantity: 42
- Color: Black
- Switched Outlets: No
- Length: 1490 mm
- Voltage AC: 230 V
- Depth: 55 mm
- Width: 56 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outlets.
Please order bracket for vertical mounting separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RackPower Basic PDU, RB0450, 230/400 VAC, 3-phase, 1.8 m power cord with IEC 60309 3P+N+E 6h 16A/20A connector | 1 |
RESOURCES
Drawing Document
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.