VME64x System, Tower, 5 U, Pluggable PSU
- System in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997
- Pluggable PSU, 19" form factor, 300 W; a second PSU can optionally be fitted
- Backplane VME64x 7 slot, 6 U, J1/J2 monolithic without P0 connector, Rear I/O option, in accordance with VITA 1-1994 and 1.1-1997
- Heat dissipation by 2 fans, cooling from front to rear side; temperature‐controlled by fan control module (FCM)
- System for standard board mounting with board format, 6 U, 160 mm deep and Rear I/O option
- Display module for DC operating voltages, fan and temperature alarm
- Option to mount a 5.25" DVD drive unit
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 7
- Type: Tower
- Backplane Type: 6 U VME64 Extension
- Data Transfer: VME64; VME2eSST
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 10 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: ANSI/VITA 1.1-1997
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
VME64 tower systemfor 7 VME64x boards 6 U, 160 mm. The power for the system is created by a pluggable power supply. A fan control module monitors the fans, the temperature and voltage.
Modified systems available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Tower system based on RatiopacPRO case, shielded, lateral parts in RAL 9006; handle, front frame and feet in RAL 7016 | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep) | 7 | |
3 | Backplane VME64x for 6 U boards, 7 slots, with P0 plug (part no. 23001-537) | 1 | |
4 | Pluggable AC/DC PSU, 300 W (13100-143) | 1 | |
5 | Extractable fan tray with 2 fans | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.