Varistar LHX 3 Liquid Cooled Cabinet, 42 U
- Integrated fan and air / liquid heat exchanger for up to 3 kW cooling capacity
- IP 55 rating with glass front door and solid rear door
- Static load‐carrying capacity 1000 kg (Heavy‐Duty frame)
- Very low noise emission of 45 dB(A)
- Color RAL 7021
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet
- Product Family: Varistar
- Frame Material: Steel
- Frame Color: Black Grey
- Frame Color Code: RAL 7021
- Cladding Material: Steel
- Cladding Color: Black Grey
- Cladding Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2200 mm
- Width: 600 mm
- Depth: 800 mm
- Static Load: 1000 kg
- Protection Rating: IP55
- Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar LHX 3 liqud cooled cabinets are designed to deliver localized energy efficient cooling to equipment in installations where the ambient air is not filtered or temperature controlled. It incorporates a fan, mounted beneath the top panel of the cabinet which pulls warm air from the rear plenum of the rack. The warm air flows through specially designed side panels towards the bottom part of the rack, where it gets cooled by the integrated air / liquid heat exchanger.
Further dimensions and versions available on request (e.g. with heat exchanger as 19" chassis or with airflow in the rear panel).
For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller (VDI 3803, see also user manual).
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame, Heavy‐Duty, St profile, zinc‐plated, RAL 7021, IP 55, with all‐round gasket | 1 | |
2 | Flat top cover, St, RAL 7021 | 1 | |
3 | Radial fan, 230 VAC, assembled on cross member, SCHUKO/UTE connector, cable length 1.5 m | 1 | |
4 | Front door, glazed, frame RAL 7021, 180° hinge, multi‐point latch, lever handle for optional DIN profile half cylinder | 1 | |
5 | Rear door, St, RAL 7021, 180° hinge, multi‐point latch, lever handle for optional DIN profile half cylinder | 1 | |
6 | Side panel, screwed, St, RAL 7021, with air duct | 2 | |
7 | Base/plinth with base plate, St, RAL 7021, height 200 mm, removable panels at front and rear, integrated feet, cable ducting to rear, can be sealed with slide covers | 1 | |
8 | 19" panel/slide mount with EIA cut‐outs, St, RAL 7021, 175 mm recessed at front, 500 mm distance between front and rear 19" plane | 4 | |
9 | Air/water heat exchanger, 3 kW, RAL 7021; integrated in base/plinth, extractable | 1 | |
10 | User manual | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.