Skip to main content

Please Select Your Country/Language Preferences

PXI Express Chassis and Controller

PXI Express Chassis Hardware Infrastructure

The PXI Express technology is an open standard defined by the PXI system alliance group and is suited for the tough requirements in simulations for autonomous driving, on test stands for function tests, and for product tests of consumer electronics during the production process. Such complex products require test systems with a high data throughput and extremely precise clock and trigger signals for synchronizing the functions of the test object.

PXI Express systems typically divide into two areas:

1) Plug-in Cards: Processor cards, measurement cards, and I/O cards. These represent the actual target functions of the system.

2) Chassis and Controller: Providing the infrastructure required for operating the plug-in cards such as the mechanical enclosure, backplane, cooling system, power supply.

 

 

Free Evaluation Chassis

PXI Express Chassis Explosion Model

Promotion: Order your free evaluation chassis now - lead time 2-3 weeks 

If you are interested to test our chassis for a few weeks as proof of concept and for validation, contact us and we will discuss the details with you. With both our chassis solutions, you are able to make the following modular adjustments. 

Mechanical Adjustment

  • Based on card cage and chassis adjustability
  • Customer-specific branding and look
  • Unique mounting or environmental features

Scalable Cooling Solution

  • Increase number and power of fans as slot count grows
  • Ability to select and control the airflow direction

Scalable Power Solution

  • Power supply modules for various slot counts and power demands
  • Space to mount power supplies scales with system size

Modular Backplane

  • Offload active components onto modular mezzanines
  • Function modules can be mixed and matched
  • Backplane designs are easy to modify as they are only passive interconnect

 

NVENT SCHROFF PXIe CHASSIS BUILDING BLOCKS

Our PXI Express chassis, are designed as a starter kit that is modular throughout all components and can be adapted to different applications with minimal development effort to reduce time-to-market and development costs.

PXIe 8 Slot Chassis

  • 1x 16 HP System slot and 7 Full hybrid peripheral slots
  • Ultra-high performance Gen 3 PCIe switching with a default four-link (4x4) system slot
  • Powerful cooling concept with low fan noise and fan speed control
  • Cooling capacity: 50 W per slot @ 15K temperature increase
  • High data bandwidth (max. 16 GB/s system and 4GB/s slot-to-slot)
  • Rear panel external 10 MHz clock inputs/outputs
  • CE marked 
  • EMC Class B

PXIe 18 Slot Chassis

  • 1x 16 HP System slot and 17 Full hybrid peripheral slots
  • Ultra-high performance Gen 3 PCIe switching with a default four-link (4x4) system slot
  • Powerful cooling concept with low fan noise and fan speed control
  • Cooling capacity: 50 W per slot @ 15K temperature increase
  • High data bandwidth (max. 16 GB/s system and 4GB/s slot-to-slot)
  • Rear panel external 10 MHz clock inputs/outputs
  • CE marked 
  • EMC Class B
     

PXI Express Controller

  • 3U, 4HP PXIe embedded controller
  • PXI-5 PXI Express hardware spec. Rev.2.0 compliant
  • Maximum System Throughput 6 GB/s
  • Integrated m.2 NVMe PCIe Gen3 Storage
  • 7th, 8th or 11th Intel Core Generation with Hyper-Threading
  • Customizable BIOS
  • Supports +20 different Intel Processors

Firmware and Software

Software tools can be downloaded from the product page of each chassis. 

  • Chassis.ini file 
  • PXIe System Manager to check System status, set direction of Trigger signals, Set clk divider and read or write Chassis descriptor file
  • System Setup Tool for Win10 which automatically install the chassis.ini file and adds the registry inputs to integrate the chassis into the leading 3rd party measurement software suits
  • User Manual for the chassis
  • User Manual for the PXIe System Manager and Chassis Monitoring Modul

Save 60% development time with modular solutions

nVent SCHROFF offers an innovative modular system approach that allows you to implement your individual PXI Express system quickly and cost-effectively.​

  • The modular construction of standard components
  • Configurable system architecture
  • Standard PCIe Gen.3 data transfer
  • Extended thermal performance (> 50 watts/slot)

 

PXI System Modular Concept

Faster time to market

Mechanics, power supply, cooling capacity, air flow path or slot configuration can easily be adapted to your requirements.

Lower risk of design errors and redesign

Building blocks like switches, bridges, clock modules are developed and tested and will be used in each custom project

Differentiated appearance

Design, color and logo to match your corporate identity and differentiate from your competition

Modify Your Solution based on your Infrastructure

In our standard portfolio, we offer PXI-Express systems, 4 U, 8 slots, 44 HP and 4 U, 18 slots, 84 HP system. If our standard chassis does not exactly fit your requirements, you can use our configuration form to send us your individual project requirements.

Customized PXI Express Chassis

The system was only allowed to be 2 U high and had to contain 12 slots

CONFIGURE YOUR OWN SOLUTION

Configure nVent SCHROFF chassis with backplane, mechanics, cooling, interface connectors.

FAQs

Resources

Sell Sheet

PXI Express 18 Slot Chassis Datasheet

Sell Sheet

PXI Express 8  Slot Chassis Datasheet

Sell Sheet

PXI Express Controller Datasheet

Whitepaper

Learn more about our modular chassis and backplane concept