Heater 400 W, Modular, 230 VAC
- Assembly with clip-on attachment
- Fan not included; please order fan with desired air capacity separately
- Modular system consisting of: heater element, fan, protective grille and connecting cable
- Overheating protection through thermal switch
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Heater
- Power: 400 W
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Heater fan 400 W, modular.
Attention: Danger of overheating, never use heater without fan.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Heater element, high-performance cartridge | 1 | |
2 | Connecting cable fan - heating distributor, length 0.3 m | 1 | |
3 | GND/earth cable, ring tag ‐ open end, length 0.3 m | 1 | |
4 | Clip-on attachment for DIN rail with assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.