Outdoor Comline ECL Cabinet with Plinth, 1200H 700W 600D
- IP 55
- Heat dissipation through natural convection
- Single wall, lightweight aluminium cabinet
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Outdoor Cabinet
- Product Family: Comline ECL
- Rack Height: 25 U
- Height: 1200 mm
- Width: 700 mm
- Depth: 600 mm
- Wall Type: Single Walled
- Door Type: Single Door
- Access: Front
- Cooling: Natural Convection
- EMC Shielding: No
- Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism ensuring operational continuity.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Body, single wall, Al, 2.5 mm, RAL 7035 | 1 | |
2 | Front door, Al, 2.5 mm, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder, door opening angle 135°, door retainer at 110°, door hinged on left hand side; electrical door switch | 1 | |
3 | Solar shield top cover, Al, 2 mm, RAL 7035 | 1 | |
4 | Plinth, Al, 3 mm, height 120 mm | 1 | |
5 | 19"/23" panel/slide mounts, St, galvanised, 2.5 mm | 2 | |
6 | GND/earthing kit, assembled | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.