Desktop cases and portable cases for 19” compatible or individual electronic components:
- RatiopacPRO Style: The versatile stylish desktop case featuring a protective frame design, rubber strips with countless configuration options.
- RatiopacPRO/ -Air: Our most flexible platform with variable dimensions in height, width and depth, optional with EMC shielding and advanced air cooling solution
- PropacPRO: A robust case with front Alu die-cast frame with high shielding effectiveness
- CompacPRO: A robust design alternative to PropacPRO with front and rear Alu die-cast frame for non-shielded applications
- Comptec: Desgined to enclose 19” subracks, with optional fan trays and front panels
Discover THE RatiopacPRO Style
Filter By
Filter By
Products | 638 results
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 28 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 28 HP
- Width: 176.4 mm
- Usable Width: 142.8 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-314
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 28 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 28 HP
- Width: 176.4 mm
- Usable Width: 142.8 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-315
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-324
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-325
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 42 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-326
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-334
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-335
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 63 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-336
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-344
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-345
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-346
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 3 U, 84 HP, 415,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 478 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-347
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-424
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-425
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 42 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-426
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-434
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-435
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 63 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-436
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-444
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-445
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-446
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front, 4 U, 84 HP, 415,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 201 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 460.9 mm
- Usable Width: 427.3 mm
- Depth: 478 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-447
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 28 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 28 HP
- Width: 176.4 mm
- Usable Width: 142.8 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-310
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 28 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 28 HP
- Width: 176.4 mm
- Usable Width: 142.8 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-311
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-320
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-321
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 42 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 247.5 mm
- Usable Width: 213.9 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-322
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 235,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 298 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-330
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 295,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 354 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-331
RatiopacPRO Style, Front and Rear Trim Circulating, Standard Screwing, 3 U, 63 HP, 355,5 mm
- Product Type: Case
- Product Family: RatiopacPRO Style
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 157 mm
- Usable Height: 112.3 mm
- Rack Width: 63 HP
- Width: 354.2 mm
- Usable Width: 320.6 mm
- Depth: 418 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP30
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24581-332