For on-board train operation, train control systems require a physical construction capable of withstanding extreme conditions in harsh environments. nVent SCHROFF cabinets, cases and subracks are therefore designed to protect the on-board systems they house with high levels of mechanical stability and resistance to shock, vibration, and fire, according to EN 50155, EN 61373, EN 45545, CENELEC and AREMA.
RAILWAY CERTIFIED PRODUCTS FOR USE ON-BOARD TRAIN
Robust rack solutions with compact packaging. The relentless push to better signaling, modern LTE-R and 5G-M communications and enhanced passenger experience is applicable for new build as well as legacy rolling stock assets. nVent SCHROFF supports with dedicated on-board enclosures for rolling stock train control.
Equipped for Mobile Environments
nVent SCHROFF on-board enclosures are are flexible in dimension and enable design engineers to make the best use of the available space. Outside of the standard solutions, custom solutions are available to better meet application requirements with fast development time, thanks to the variety of modular platform concepts.
BRAKING SYSTEMS
Fire safe subracks with low smoke, zero halogen components for on-board use.
TRAIN CONTROL SYSTEMS ON THE TRANSRAPID SERVICE.
Modular 19" subracks used to house control electronics in cabinets or in underfloor areas.
AUTOMATIC TRAIN CONTROL SYSTEM.
On-board computer system, housed in CONCEPTLINE case (IP 66) with europacPRO subracks and individual front panels.
RAILWAY MAINTENANCE.
Varistar Heavy-Duty cabinets with shock absorbers for special rail vehicles, e.g. for track measurements. The selection and dimensioning of shock absorbers is performed by our specialist partner company SOCITEC.
SAFE: EN45545 compliance with low smoke, zero halogen components for on-board train systems
ROBUST: Proven mechanics for mobile applications
SECURE: Shock and vibration resistant to DL6 of IEC 61587-1, IEC 60068-2-6 and IEC 60068-2-28, EN50155
EFFICIENT: Individual cooling concepts for demanding applications
PROTECTED: Lacquer finish (conformal coating) to protect electronic components from corrosion, fungal attacks, etc.
COMPLETE: Mechanical, electrical, electronic and thermal developments to project based requirements
SUITABLE: Available in heights of 3, 6 or 9 U for 1, 2, or 3 SNCF subracks (NF F 61-005 and NF F 60-002), each supported by a set of slide rails.
EN 50155 On-Board Varistar CP Cabinet for Rolling Stock
The nVent SCHROFF Varistar CP cabinet ensures systems are reliable and able to withstand the toughest operating conditions. It is designed to house critical systems such as vehicle on-board computers (VOBC).
Download the E-Book also available in: German | French
Design Tools & Services
Case Studies & Reference Projects
Case Study
Space-Saving Cabinets
Case Study
On-Board Rack underneath a Seat
Case Study
SNCF certified Subrack
Case Study
Subrack for Train Control
Case Study
On-Board CPU Subrack
Helpful Resources
BROCHURE
Railway Signaling & Onboard Systems
From automated traffic control systems to on-board passenger WiFi services, rail networks are implementing powerful new systems to achieve greater safety, reliability, and improve the experience of riders and operators.
FLYER
On Board Rack
The nVent SCHROFF On Board Rack is the ideal solution to install 19" (84 TE) and 36 TE electronics on trains. It's used where a lightweight solution for a secure, durable and reliable mounting is required, e.g. underneath a seat.
Select your flyer here: