Varistar CP Shortened Door with Recessed Mounting Plate, EMC, glazed steel, 2000H 600W
- Intelligent cable management design with recessed connection plates
- Door with lever handle with push button
- Door opening angle 180°
- Connection plate is 400 mm high
- For recessed plate: Plate recessed by 40 mm
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Locking Type: Multi-Point Locking
- Material: Stainless Steel
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Protection Rating: IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Recessed connection plates are needed for conectors which don't protrude out of the plane of the cabinet
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shortened door, multi-point locking, Bottom, St 1.5 mm, glazed steel | 1 | |
2 | Recessed Mounting plate, St 1.5 mm, glazed steel | 1 | |
3 | Assembly kit | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.