VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU
- Backplane conforms to VITA 46 Other VPX backplanes on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with VITA 1.1‐1994
- PSU pluggable, 300 W, 3 U, 8 HP (further PSU optional)
- VPX backplane, in accordance with VITA 46, 5 slot, 3 U, 0.8" pitch, full mesh topology
- Heat dissipation by 2 radial fans , front to rear side cooling
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 5
- Type: Desktop
- Backplane Type: VPX Full Mesh
- Data Transfer: 10 GbE
- Power per Slot: 30 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Front to Rear
- Rack Height: 4 U
- Power Supply Type: (1) Pluggable PSU
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: ANSI/VITA 46.0-2019
- Depth: 275 mm
- Height: 177 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
TVPX desktop case for 5 VPX boards 3 U, 160 mm. With or without Rear I/O option The power for the system is supplied by a pluggable open frame power supply.
Modified systems available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RatiopacPRO‐air case, RAL 9006, shielded, perforated air inlet/exhaust openings front and rear; front handles RAL 7016 | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (3 U, 160 mm deep) | 5 | |
3 | Backplane for 3 U boards; 5 slot VPX, full mesh topology | 1 | |
4 | Power backplane, 3 U, 16 HP with 2 x P47 connector | 1 | |
5 | 19" compatible power supply, 300 W (3 U, 8 HP; part no. 13100‐143) | 1 | |
6 | AC input module, rear, 3 U, 8 HP; 110 ... 250 VAC, 50 ... 60 HZ, max. current 10 A; AC line filter, switch, fuse | 1 | |
7 | Radial fan, 36 m3/h each, free blowing | 2 | |
8 | Front panel, front, 3 U, 8 HP | 2 | |
9 | Front panel, rear, 3 U, 36 HP | 1 | |
10 | Cable harness to connect all system components | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.