Skip to main content

Please Select Your Country/Language Preferences

In-Rack Cooling

Filter By

Filter By

Products | 1 results

Varistar LHX 3 Liquid Cooled Cabinet, 42 U

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2200 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1000 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Catalog #:
10130-194