Skip to main content

Please Select Your Country/Language Preferences

PXI and PXI Express Systems

Filter By

Filter By

Products | 1 results

PXI System With ATX PSU, 4 U, 8 slot, 44 HP

  • Product Type: System
  • Number of Slots: 8
  • Type: Desktop
  • Backplane Type: 3 U CompactPCI with PXIbus
    • Data Transfer: 64-bit PCI Bus
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Rear
    • Rack Height: 4 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: PXISA PXI-1 R2.0
    • Depth: 355 mm
Catalog #:
14579-008