MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type All Ports Point to Point Connected (1) GbE Star to eMCH, Other Ports Connected Between AMC (1) Data Transfer 40 GbE (1) GbE (1) Power per Slot 50 W 60 W (2) 80 W Power per Slot: 60 W Products | 2 results MTCA.0 Pico System for 2 Single Full-Size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Width: 265 mm Show more Show less Catalog #: 11850-016 Customize Details MTCA.0 System for 2 Single Full-Size AMC Modules, 1 HE Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: All Ports Point to Point Connected Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Show more Show less Catalog #: 11850-023 Customize Details