MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type All Ports Point to Point Connected CMS Dual Star Topology, JSM GbE Star to eMCH, Other Ports Connected Between AMC MTCA.0 Dual Star Topology MTCA.0 Star Topology MTCA.0 Star Topology, Scope Proposal MTCA.4 Dual Star Topology MTCA.4 Dual Star Topology, JSM (3) MTCA.4 Dual Star Topology, JSM, White Rabbit MTCA.4 Star Topology MTCA.4 Star Topology, JSM Data Aggregation Topology, JSM Data Aggregation Topology, JSM, White Rabbit Airflow Direction Bottom to Top (1) Front to Rear (2) Rack Height 7 U (1) 9 U (2) Power Supply Type (4) Double Full-size PM (1) 2 x (4) Single Full-size PM (2) Backplane Type: MTCA.4 Dual Star Topology, JSM Products | 3 results MTCA.4 System for 12 Double Full-Size AMC Modules, MTCA.4 Topology, 7 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: MTCA.4 Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Bottom to Top Rack Height: 7 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-152 Customize Details MTCA.4 System for 12 Double Full-Size AMC Modules, MTCA.4 Topology, 9 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: MTCA.4 Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 9 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-170 Customize Details MTCA.4 System for 12 Double Mid-Size AMCs, JSM, 9 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: MTCA.4 Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 9 U Power Supply Type: (4) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373.3 mm Height: 400.05 mm Show more Show less Catalog #: 11850-028 Customize Details