MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 6 (1) 12 (1) Backplane Type All Ports Point to Point Connected CMS Dual Star Topology, JSM Data Aggregation Topology, JSM Data Aggregation Topology, JSM, White Rabbit GbE Star to eMCH, Other Ports Connected Between AMC MTCA.0 Dual Star Topology MTCA.0 Star Topology, Scope Proposal MTCA.4 Dual Star Topology MTCA.4 Dual Star Topology, JSM MTCA.4 Dual Star Topology, JSM, White Rabbit (1) MTCA.4 Star Topology MTCA.4 Star Topology, JSM (1) Rack Height 3 U (1) 9 U (1) Power Supply Type (2) Double Full-size PM (1) (4) Double Full-size PM (1) Backplane Type: MTCA.4 Dual Star Topology, JSM, White Rabbit Backplane Type: MTCA.4 Star Topology, JSM Products | 2 results MTCA.4 System for 12 Double Mid-Size AMC Modules, WR, JSM, 9 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: MTCA.4 Dual Star Topology, JSM, White Rabbit Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 9 U Power Supply Type: (4) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373.3 mm Height: 400.05 mm Show more Show less Catalog #: 11850-027 Customize Details MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.4 Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-164 Details