MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type All Ports Point to Point Connected CMS Dual Star Topology, JSM GbE Star to eMCH, Other Ports Connected Between AMC MTCA.0 Dual Star Topology MTCA.0 Star Topology, Scope Proposal (1) MTCA.4 Dual Star Topology MTCA.4 Dual Star Topology, JSM MTCA.4 Dual Star Topology, JSM, White Rabbit MTCA.4 Star Topology MTCA.4 Star Topology, JSM (1) Data Aggregation Topology, JSM Data Aggregation Topology, JSM, White Rabbit Power per Slot 50 W (1) 80 W (1) Input Voltage AC 100 – 240 V (1) Airflow Direction Front to Rear (1) Right to Left (1) Rack Height 1 U (1) 3 U (1) Power Supply Type (2) Double Full-size PM (1) Open Frame (1) Power Supply Included No (1) Yes (1) Rear I/O No (1) Yes (1) Complies With PICMG MTCA.0 R2.0 (1) PICMG MTCA.4 R1.0 (1) Backplane Type: MTCA.0 Star Topology, Scope Proposal Backplane Type: MTCA.4 Star Topology, JSM Products | 2 results MTCA.0 System for 6 Single Mid-Size AMC Modules, MTCA.0, 1 U, 84 HP Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.0 Star Topology, Scope Proposal Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 50 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 301 mm Height: 44.45 mm Show more Show less Catalog #: 11850-025 Customize Details MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.4 Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-164 Details