MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 (1) 4 (1) 6 (1) Type 19" Rack Mount (2) Pico System (1) Backplane Type All Ports Point to Point Connected CMS Dual Star Topology, JSM GbE Star to eMCH, Other Ports Connected Between AMC (2) MTCA.0 Dual Star Topology MTCA.0 Star Topology, Scope Proposal (1) MTCA.4 Dual Star Topology MTCA.4 Dual Star Topology, JSM MTCA.4 Dual Star Topology, JSM, White Rabbit MTCA.4 Star Topology MTCA.4 Star Topology, JSM Data Aggregation Topology, JSM Data Aggregation Topology, JSM, White Rabbit Data Transfer 40 GbE (1) GbE (2) Power per Slot 50 W (1) 60 W (1) 80 W (1) Rear I/O No (2) Yes (1) Complies With PICMG MTCA.0 R2.0 (2) PICMG MTCA.4 R1.0 (1) Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Backplane Type: MTCA.0 Star Topology, Scope Proposal Products | 3 results MTCA.0 Pico System for 2 Single Full-Size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Width: 265 mm Show more Show less Catalog #: 11850-016 Customize Details MTCA.0 System for 6 Single Mid-Size AMC Modules, MTCA.0, 1 U, 84 HP Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.0 Star Topology, Scope Proposal Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 50 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 301 mm Height: 44.45 mm Show more Show less Catalog #: 11850-025 Customize Details MTCA.4 System for 2 Double and 2 Single Mid-size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 4 Type: 19" Rack Mount Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 80 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Width: 444 mm Show more Show less Catalog #: 11850-029 Customize Details