MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type All Ports Point to Point Connected CMS Dual Star Topology, JSM (2) GbE Star to eMCH, Other Ports Connected Between AMC MTCA.0 Dual Star Topology MTCA.0 Star Topology MTCA.0 Star Topology, Scope Proposal MTCA.4 Dual Star Topology MTCA.4 Dual Star Topology, JSM MTCA.4 Dual Star Topology, JSM, White Rabbit MTCA.4 Star Topology MTCA.4 Star Topology, JSM Data Aggregation Topology, JSM Data Aggregation Topology, JSM, White Rabbit Airflow Direction Bottom to Top (1) Front to Rear (1) Rack Height 7 U (1) 9 U (1) Backplane Type: CMS Dual Star Topology, JSM Products | 2 results MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 7 U, 84 HP, Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: CMS Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Bottom to Top Rack Height: 7 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-119 Customize Details MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 9 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: CMS Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 9 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-156 Customize Details