Skip to main content

Please Select Your Country/Language Preferences

71 Aluminum Extractor, 0.094 in (2.4 mm) Board, Left Hand, Straight Handle

  • Mechanical advantage 4.5 : 1
  • Constructed from aluminum
  • PCB board thickness 0.79 mm (0.031 in), 1.6 mm (0.063 in), 2.4 mm (0.093 in), 3.2 mm (0.125 in), 3.96 mm (0.156 in)
  • For cold wall or sheet metal applications
  • Weight 1.42 g (0.05 oz) for aluminum
  • Provides extraction assistance only
  • DSCC 84191
More

Catalog #:

S71-3-L
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: PCB Inserter/Extractor
  • With Pin: No
  • Handle Type: Straight
  • Material: Aluminum Alloy 5052-H32
  • Board Thickness: 0.094 in / 2.4 mm
  • Orientation: Left Hand Actuation
  • Finish: Gold Chem Film

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 71 provides extraction assistance of printed circuit boards with high density connector contact and multiple connector applications. With a 4.5 : 1 mechanical advantage, the Series 71 can be used for cold wall applications with any SCHROFF Card or Wedge Loks, or with sheet metal enclosures when using the Series 24 or 127 PCB Tainers with the optional flange feature.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.