Skip to main content

Please Select Your Country/Language Preferences

Guide Rail Standard Type, With DIN Connector Fixing, Plastic, 220 mm, 2 mm Groove Width, Red, 1 Pair

  • Easy and economic mounting of connectors through snap connections as alternative to z-rails or horizontal rails with integrated z-rail
  • For single Euroboard format 100 × 160 mm or 100 × 220 mm; not suitable for double Euroboard format
  • Plastic guide rail, one piece, red, for 2 mm groove width
  • Can be clipped into horizontal rails in Al extrusion
  • Can be clipped into 1.5 mm thick plate
  • Storage temperature: from -40 °C ... 130 °C
More

Catalog #:

64560-075
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Standard with DIN Connector
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 220 mm
  • Groove Width: 2
  • Material: Plastic
  • Color: Red
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560141.tif image
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141
esd clip europac pto
Guide Rail ESD Clip
Catalog #: 24560-255

ADDITIONAL PRODUCT DETAILS

The the standard type guide rail with connector fixing allows the user to clip the DIN connectors directly onto the guide rails. Only applicable with Euroboards with the dimensions 100 x 160 mm and 100 x 220 mm. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.

Delivery is in standard pack multiples. Pricing is per individual item.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top Guide rail, Type Standard, red, PBT, UL-94 V0, 220 mm, with integrated mounting for DIN connector 10
2 Bottom Guide rail, Type Standard, red, PBT, UL-94 V0, 220 mm, with integrated mounting for DIN connector 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.