Skip to main content

Please Select Your Country/Language Preferences

Guide Rail End Piece, Standard Type, Groove Width 2 mm, Red

  • Guide rail end pieces (PBT) for individual multi-piece guide rails with plastic or aluminum extrusion mid-piece.
  • Guide rails end piece can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
  • Storage temperature: 0 °C ... +60 °C
More

Catalog #:

64560-004
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Rail End Piece
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
  • Type: Standard
  • Works With: Subracks; Cases; Chassis
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24560141.tif image
Panhead Screw, Torx, Ø 2.5 mm, Length 9.3 mm, Thread-Forming, Steel Zinc Plated
Catalog #: 24560-141
guide rails multi piece
Guide Rail Multi Piece, Mid-Piece, Aluminum Extrusion, 340 mm, 2 mm Groove Width, 10 Pieces
Catalog #: 34560-894
mid piece extrusion for guide rails
Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 160 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 34564-891
mid piece extrusion for guide rails
Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 220 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 34564-892
mid piece extrusion for guide rails
Guide Rail Multi Piece, Mid-Piece, Plastic Extrusion, 280 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 34564-893

ADDITIONAL PRODUCT DETAILS

Plastic end pieces for individual multi-piece guide rails with plastic or extrusion mid-piece. Available as Standard, Acessory or 4.4" PCB types. End pieces can be optional equipped with a ESD clip, which ensures conductive contact between PCB and horizontal rail. Suitable for RatiopacPRO/-AIR, PropacPRO, CompacPRO and EuropacPRO.

Delivery is in standard pack multiples. Pricing is per individual item.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front End piece, standard type, PBT, UL 94 V-0, Al, 2 mm, red 10
2 Rear End piece, standard type, PBT, UL 94 V-0, Al, 2 mm, red 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.