Skip to main content

Please Select Your Country/Language Preferences

Label Strip

  • Identification strips (self-adhesive) for PCB inserter
More

Catalog #:

60817-228
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Label
  • Works With: Front Panels
  • Material: Polyethylene

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

printed circuit board handle
Printed Circuit Board Handle C
Catalog #: 24560-378
Guide Rail
Guide Rail Accessory Type, PC, 280 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-381
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-078
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Grey
Catalog #: 64568-166
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
Guide Rail
Guide Rail Accessory Type, PC, 340 mm, 2 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-382
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-364
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-363
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-076
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-005
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-055
Guide Rail Type Accessorie-strengthened
Guide Rail Accessory Type, Strengthened, PC, 280 mm, 2 mm Groove Width, Red
Catalog #: 64568-080

ADDITIONAL PRODUCT DETAILS

The identification strip enables a user to identify the PCB handle.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Polyester film, self-adhesive, white, matt; A4 sheet, 436 pieces, each 31 x 4 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.