Skip to main content

Please Select Your Country/Language Preferences

PCB Bracket for Fixing Front Panel/PCB, Plastic

  • For fixing PCB to front panel
More

Catalog #:

60807-183
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Bracket
  • Type: PCB Bracket
  • Works With: Front Panels
  • Material: Polybutylene Terephthalate
  • Flammability Rating: UL® 94V-0

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

countersunk screw
Countersunk Screw, Raised, Cross Recess, M2.5x8 mm, Steel Nickel Plated
Catalog #: 21100-429
hexagon nut
Hexagonal Nut, M2.5
Catalog #: 21100-144
panhead screw short M4_Cross slot.jpg image
Panhead Screw, Raised, Cross Recess, M2.5 x 8 mm, Self-Tapping, Zinc Plated
Catalog #: 21100-710
washer
Washer, 2.7 DIN 125, Steel Nickel Plated, 100 Pieces
Catalog #: 21100-721

Recommended products

countersunk screw
Countersunk Screw, Raised, Torx M2.5 x 8 mm, Nickel Plated; 100 pieces
Catalog #: 24560-164

ADDITIONAL PRODUCT DETAILS

The PCB support brackets enable the fixing of a PCB to front panel. Available in different materials.

Delivery is in standard pack multiples. Pricing is per individual item.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
5b Through hole for front panel mounting, with pocket for hexagon nut, drill hole for thread cutting screw for board fastening, PBT, UL 94 V-0, grey, 1 piece 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.