Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Bracket
- Type: PCB Bracket
- Works With: Front Panels
- Material: Die-Cast Zinc
- Height: 11.1 mm
- Width: 10.2 mm
- Depth: 8.6 mm
- Package Quantity: 1
- Thread Size: M2.5
- Thread Type: Metric
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The PCB support brackets enable the fixing of a PCB to front panel. Available in different materials.
Delivery is in standard pack multiples. Pricing is per individual item.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | PCB support, die-cast zinc, with M2.5 thread for fixing to front panel and board (PCB) | 1 | |
5c | PCB support, die-cast zinc, with M2.5 thread for fixing to front panel and board (PCB) | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.