Thermostat With Integrated Temperature Sensor for Heating
- To control fans or heaters
- 2 versions – for heating – for cooling
- Individual adaptation with three separate components: thermostat (for cooling or heating), assembly material, connecting cable (IEC connector or ferrules)
- Adjustment range -20°C ... +80°C
- Thermobimetal (snap-action contact)
- Lifespan > 100000 cycles
- Switching Temperature Difference of 7 K (± 4 K tolerance)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Thermostat
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Thermostat with integrated sensor.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Thermostat, width 33 mm, height 60 mm, depth 43 mm; clip‐on attachment for 35 mm DIN rail EN 50022, switched voltage 120 ... 250 VAC | 1 | |
2 | User manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.