Skip to main content

Please Select Your Country/Language Preferences

RackChiller In-Row Cooler, Air to Water Heat Exchanger, 208 V (US), 300 mm Width

  • In-Row air/liquid heat exchanger integrated into an enclosure (RAL 9005)
  • Coolant feed from top or bottom
  • Monitoring via Ethernet interface (Web browser, Modbus TCP, SNMP v2c)
  • Temperature control based on internal or external temperature sensors
  • Highly efficient, hot-swappable EC fans with speed control
  • Redundant power feed with integrated automatic transfer switch (ATS)
More

Catalog #:

60714-081
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Air/Liquid Heat Exchanger
  • Product Family: RackChiller
  • Width: 300 mm
  • Depth: 1200 mm
  • Height: 2000 mm
  • Supply Voltage: 208 V
  • Redundant Power Supply: Yes
  • Coolant Feed: Top; Bottom

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

RackChiller In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. RackChiller IRC is a modular and scalable precision cooling solution that can replace or supplement traditional data center cooling infrastructure.

For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller (VDI 3803, see also user manual).

At coolant temperatures below 14 °C, there is an increased risk of condensation. We recommend requesting a customized unit with integrated condensate management.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 InRow Cooler with integrated air to water heat exchanger, RAL 9005, 230 VAC, removeable front panel with display and LED indication, rear door perforated with one point locking 180° degree opening 1
2 Water connection hose 3 m (blue/red), premounted 2
3 Control valve (2 way) and actuator 1
4 User Manual (Internet download) 1
5 Transport castors 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.