Skip to main content

Please Select Your Country/Language Preferences

Protective Grille, Metal, Screw‐On

  • Grille may be mounted on a front panel or the wall of the housing
  • Optimised noise level and air resistance
More

Catalog #:

60197-019
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Grille
  • Works With: 19" Fan Trays

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

AC fans/replacement fans
AC Fan, 230 VAC, 119 x 119 x 25 mm, 108 m³h
Catalog #: 20700-001
Eurorack Fan for Fan Top Cover
Fan for Fan Top Cover, Heigth 25 mm
Catalog #: 20713-048
AC fans/replacement fans
AC Fan, 230 VAC, 119 x 119 x 25 mm, 84 m³h
Catalog #: 20713-142
AC fans/replacement fans
AC Fan, 115 VAC, 119 x 119 x 25 mm, 84 m³h
Catalog #: 20713-146
AC fans/replacement fans
AC Fan, 115 VAC, 119 x 119 x 25 mm, 108 m³h
Catalog #: 20713-147
AC fans/replacement fans
AC Fan, 230 VAC, 119 x 119 x 38 mm, 162 m³h
Catalog #: 20713-243
AC fans/replacement fans
AC Fan, 115 VAC, 119 x 119 x 38 mm, 162 m³h
Catalog #: 20713-244
Heater 400 W, modular
Heater 400 W, Modular, 230 VAC
Catalog #: 60715-029
Protective grille
Protective Grille Assembly Kit for Metal Grille
Catalog #: 21102-015

ADDITIONAL PRODUCT DETAILS

Protective grille for AC and DC fans.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 St, 1 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.