Skip to main content

Please Select Your Country/Language Preferences

Monitor, Keyboard, Touchpad, 1 U Drawer, Reduced Depth, French Keyboard

  • Pull-out 17" TFT color monitor chassis, 1 U (resolution Full HD; connects to VGA or DVI-D interface)
  • Keyboard with different keyboard layout (connects via USB)
  • Integral touchpad (connects via USB)
  • Voltage supply: Wide-range input (nominal mains voltage 110 to 240 VAC), Voltage supply 12, 24 and 48 VDC on request
  • Depth-adjustable mounting for different pitches of server panel/slide mounts; Mounting depth (dimension c = spacing of 19" profiles): dimension c 450 ... 640 mm
  • With DVI connection
More

Catalog #:

60118-585
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Drawer
  • Type: Monitor, Keyboard, Touchpad
  • Works With: 19" Cabinets
  • Color: Jet Black
  • Color Code: RAL 9005
  • Rack Height: 1 U
  • Depth: 400 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191
mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137

ADDITIONAL PRODUCT DETAILS

Designed for standard 19" rackmount designed for comfort robust design for heavy use or harsh environment operation

Further versions on request – With trackball or numeric pad.

Other Keyboard layouts see user manual.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 1 U chassis, pull‐out, RAL 9005 black; 17" monitor, keyboard and touchpad; Monitor connection via VGA (SUB‐D 15), keyboard and touchpad via either PS/2 or USB 1
2 Mains supply cable, length 2 m, black, SCHUKO/UTE plug to IEC 60320‐C13 socket 1
3 Monitor connection cable via CX-6A USB / DVI to USB / DVI 1
4 Assembly kit and quick start guide 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.