Skip to main content

Please Select Your Country/Language Preferences

Socket Strip, SCHUKO, 6 Sockets, 19", With Fault Current Protection

  • 230 V, 16 A
  • Horizontal or vertical mounting
  • Connecting cable 2 m with SCHUKO/UTE plug
  • In accordance with DIN 57620, VDE 0620
  • Installation height 1 U
  • Socket strips with SCHUKO sockets
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
More

Catalog #:

60110-216
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 60110-216, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Socket Type: SCHUKO
  • Color: Grey
  • Switched Outlets: No
  • Length: 438.5 mm
  • Voltage AC: 230 V
  • Function: Fault Current Protection
  • Depth: 88 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mounting plate
PDU Mounting Bracket for Vertical Mounting
Catalog #: 20110-068
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
Catalog #: 21101-809
19 assembly kit M6
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces
Catalog #: 21101-810
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
Catalog #: 21190-095
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
Catalog #: 21190-435
mounting plate pdu
PDU Mounting Bracket for Mounting of Two Socket Strips Side by Side
Catalog #: 23130-010

ADDITIONAL PRODUCT DETAILS

Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Schuko outlets.

Please order mounting bracket for vertical mounting separately.

CERTIFICATIONS

  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, 1 U, anodised, for socket inserts and fault current protection FI 1
2 SCHUKO socket inserts (35° turned, PA, RAL 7035), as well as fault current protection FI, 250 V / 16 A / 30 mA 6
3 Endpiece, PA, RAL 7035, removable 2
4 Connecting cable, black, 2 m, 05VV ‐F 3G 1,5 mm², with SCHUKO / UTE-Connector / plug, PVC, encapsulated 1
5 Mounting angle, PA, RAL 7035 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.