Skip to main content

Please Select Your Country/Language Preferences

Front Frame, Unshielded for Horizontal Boards Mounting, 4 U, 28 HP

  • Front frame, Unshielded, for horizontal board mounting
More

Catalog #:

34564-208
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Product Family: EuropacPRO
  • Rack Height: 4 U
  • Rack Width: 28 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Sleeves
Sleeves for M2.5, Plastic, Grey, 100 pcs
Catalog #: 21100-464
Sleeves
Sleeves for M2.5, Brass Nickel-Plated, 100 pcs
Catalog #: 21100-660
Sleeves
Sleeves for M2.5, Stainless Steel, 100 pcs
Catalog #: 21100-662
Sleeves for M2.5, Plastic, Black, 100 pcs
Catalog #: 21100-591
Sleeves for M2.5, Brass, Black, 100 pcs
Catalog #: 21100-886

ADDITIONAL PRODUCT DETAILS

Front frame installation provides the contact between subracks and assemblies. It must be used if a customer has selected a horizontal board mounting Kit.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front frame with cut-out, Al, 2.5 mm, clear anodised 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.