Skip to main content

Please Select Your Country/Language Preferences

Mounting Plate for Case and Subrack, 28 HP, 160 mm Board Length

  • For assembly of heavy components
  • Mounting plate, full width: The mounting plate is as wide as the subrack/system case and is fixed to the side panels
  • Mounting plate, partial width: The partial width mounting plate fixed to the side panel by means of an assembly strip
  • The chassis plate can´t be combined with EMC top- / bottom covers
More

Catalog #:

34562-745
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Mounting Plate
  • Product Family: EuropacPRO; RatiopacPRO; CompacPRO
  • Rack Width: 28 HP
  • Width: 146.88 mm
  • Depth: 112.5 mm
  • Material: Aluminum
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Mounting Plate Assembly Kit for Chassis
Mounting Plate Assembly Kit for Chassis
Catalog #: 24560-184
Chassis Plate for Subrack-particial width
KIT Mounting Plate Particial Width
Catalog #: 24560-127

ADDITIONAL PRODUCT DETAILS

Mounting plate for heavy components or proprietary electronic assemblies. Suitable for RatiopacPRO/-AIR, CompacPRO and EuropacPRO.

Guide rails Type 4,4” and type strengthened cannot be used in combination with a mounting plate. Top / bottom cover which will be inserted into the groove of the light (type L) horizontal rails cannot be used in combination with a mounting plate.

Please order assembly kit for mounting plate separately.

Other versions on request.

Fixing strips required for partial width, please order separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Mounting plate, Al, 1.5 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.