Novastar Fan Top Cover With 3 Fans, Fan Height 25 mm, 553W 600D
- Connecting cable 0.5 m, IEC C14 plug
- St, RAL 7021
- Top covers suitable for fan height 25 mm or 38 mm
- Incl. grounding and cabling
- Fan top cover (33 mm) raised
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Top Cover
- Product Family: Novastar
- Type: Fan
- Color: Black Grey
- Color Code: RAL 7021
- Width: 553 mm
- Depth: 600 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Top covers with fans are compact active cooling units which do not consume rack space. The Novastar fan top cover comes with C14 plug and grounding.
Please order lifting eye separately if required.
Please order any additional fans (for increasing cooling capacity) separately.
If required, please order thermostat or speed controller separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Vented top cover, raised (33 mm), St, 1.5 mm, RAL 7021 | 1 | |
2 | Air barrier, St, 1 mm, zinc-plated, fitted from the outside, for 6 fans (3 installed side by side at rear) | 1 | |
3 | Axial fan with protective grille, 230 VAC, 8 W, 84 ... 90 m³/h 29 ... 30 dB(A), height 25 mm, incl. cabling, 0.5 m mains cable with IEC 603230 C14 plug | 3 | |
4 | Cover cap, PE | 3 | |
5 | Fixing materials kit and earthing kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.