Skip to main content

Please Select Your Country/Language Preferences

Interscale Fan Holder With Fan, 2 U, 310W, 221D, 1 Fan (80 x 80 x 25)

  • Fan holder for mounting on bottom of case
  • Fans are simple to fit to the fan holder using vibration-damping fixing material
  • Fan holders fix into desktop case with 2 plastic feet or into 19" case with 2 screws
  • Fan holder cannot be used in conjunction with the mounting plate (instead use mounting plate with integrated fan holder)
  • For technical data of fans, please see delivery includes
More

Catalog #:

24828-205
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Product Family: Interscale
  • Type: Fan Tray
  • Input Voltage DC: 12 V min
  • Depth: 25 mm
  • Height: 80 mm
  • Width: 80 mm
  • Max Ambient Temperature: 70 °C
  • Airflow: 19 m³/h
  • Noise Level: 32 dB(A)
  • Power: 2 W

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Interscale Fan Fixing Cord
Interscale Fan Fixing Cord
Catalog #: 20713-979

ADDITIONAL PRODUCT DETAILS

Interscale Fan Holder With Fans, for desktop cases and 19" chassis. Available in different sizes and with three fan versions, with a air flow volume from 10 to 170 m³/h.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Fan holder with fan openings, St, 1 mm, AlZn coated 1
2 Fan, 80 x 80 x 25 mm, 12 VDC, Airflow volume 19 m³/h, Noise level 32 dB(A), Power consumption 2 W, Ambient temperature -20 … + 70° C, cable length 310 mm, Approval VDE, CSA, UL 1
3 Desktop cases: Plastic foot, PC, UL 94 V-0, black 4
4 Assembly kit and user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.