Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO Rear Angle for Stainless Steel EMC Gasket for Side Panel, 9 U

  • For shielding from the rear side.
  • If universal support bracket is used, front mounting is possible
More

Catalog #:

24561-798
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover
  • Type: Rear Angle
  • Works With: Subracks
  • Rack Height: 9 U
  • Package Quantity: 1
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

SST emc shielding for front panels 19inch bracket/corner profile
Front Panel EMC Stainless Steel Shielding Kit, 9 U; 10 pieces
Catalog #: 21101-709

Recommended products

24560151.tif image
Panhead Screw, Torx, Steel Zinc Plated, M4 × 6 mm, 100 Pieces
Catalog #: 24560-135
Square nut M4
Assembly Parts for Rugged Components, Nut, Square, M4
Catalog #: 24560-140
front panel
Front Panel, Unshielded, 9 U, 4 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30847-476
front panel
Front Panel, Refrofit Shielding, 9 U, 84 HP, 2.5 mm, Al, Anodized, Untreated Edges
Catalog #: 30846-859

ADDITIONAL PRODUCT DETAILS

EuropacPro rear angle for Stainless Steel EMC Gasket, constructed out of Aluminum extrusion with clear passivated surface. Rear hood cannot be mounted simultaneously.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Left Rear Angle EMC, Al extrusion 1
2 Right Rear Angle EMC, Al extrusion 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.