19" Telescopic Shelf for Varistar, Novastar, Eurorack, 70 kg, RAL 7021, 553W 500D
- Perforated cut-outs for assembling cable ties
- Static load-carrying capacity 70 kg
- Incl. telescopic slides
- Locking with T-bar lock possible
- St, 1.5 mm
- Hammer head perforation for assembly with cable ties
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Shelf
- Product Family: Varistar; Eurorack; Novastar
- Type: Telescopic Shelf
- Color: Black Grey
- Color Code: RAL 7021
- Width: 553 mm
- Depth: 500 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar, Novastar and Eurorack 19'' Shelf, Stationary with 70 kg load capacity, perforated for ease of assembly.
Mounting bracket for assembly of telescopic slide at frame please order separately.
Please order T-bar lock separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Perforated shelf, 2 U, St 1.5 mm, static load-carrying capacity 70 kg, RAL 7021 | 1 | |
2 | Telescopic slide | 2 | |
3 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.