MultipacPRO Mounting Plate, Depth 150 mm
- Mounting plates are designed for the mounting of heavy components, e.g. transformers
- Bolted laterally inside on a 19" chassis
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Plate
- Product Family: MultipacPRO
- Rack Width: 84 HP
- Width: 402.5 mm
- Depth: 150 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Mounting plates are designed for the mounting of heavy components, e.g. transformers.
Mounting plates can also be fitted at the same time as the internal mounting for euroboards.
Where a mounting plate is used the clear mounting height is reduced by at least 2.5 mm.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Mounting plate, Al, 2 mm | 1 | |
2 | Threaded insert M3, St, 2 mm, zinc-plated, length 55.38 mm | 2 | |
3 | Threaded insert M3, St, 2 mm, zinc-plated, length 156.98 mm | 2 | |
4 | Assembly kit (6 x screw M3x6) | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.