Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP

  • In accordance with IEEE P1386, PCI Mezzanine Card
  • For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
  • For standard defined I/O mezzanie modules which connect to carrier cards
  • PMC = PCI Mezzanine Card
  • FPGA = Field Programmable Gate Array
  • U-profile front panel 3 U, 4 HP, with textile gasketing
  • EMC shielding for front panel and coverings for front panel cutouts
More

Catalog #:

20836-461
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Rack Height: 6 U
  • Rack Width: 4 HP
  • Complies With: PMC Mezzanine, IEEE P1386
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

spacer to mount pmc and fmc mezzanine boards
Spacer to Mount PMC and FMC Mezzanine Boards
Catalog #: 60897-278
voltage keying
PMC Mezzanine Board Voltage Keying/Coding Pin
Catalog #: 60827-026
pmc cutout cover
PMC Mezzanine Front Panel Cutout Cover for EMC Protection, Black
Catalog #: 60835-024
pmc cutout cover
PMC Mezzanine Front Panel Cutout Cover for EMC Protection, Bright
Catalog #: 60835-022
mezzanine front panel
EMC Gasket for PMC Front Panel
Catalog #: 60835-021
screw cheesehead slotted
Assembly Part, Cheese Head Screw, M2.5 x 5; 100 pieces
Catalog #: 21100-624
mezzanine front panel
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 1 piece
Catalog #: 20835-890
mezzanine front panel
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 10 Pieces
Catalog #: 20835-893
mezzanine front panel
PMC Mezzanine Front Panel, Non-Shielded, Untreated Zinc Die-Cast
Catalog #: 20835-896
mezzanine front panel
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 10 Pieces
Catalog #: 20835-924
mezzanine front panel
PMC Mezzanine Front Panel, Non-Shielded, Black Chromated Zinc Die-Cast
Catalog #: 20835-931
mezzanine front panel
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 1 piece
Catalog #: 20835-923
mezzanine front panel
PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 10 Pieces
Catalog #: 20835-928
mezzanine front panel
PMC Mezzanine Front Panel, Non-Shielded, Chrome Plated Zinc Die-Cast
Catalog #: 20835-929
19" bracket with stainless steel EMC gasket for U-FPL
Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels, 6 U, 10 Pieces
Catalog #: 21102-107

Recommended products

24563-132.132
"EuropacPRO 19"" Subrack Kit for Backplane, Retrofit Shielding, 6 U, 235 mm"
Catalog #: 24563-432
24563-152.152.tif image
"EuropacPRO 19"" Subrack Kit for Backplane, Shielded, 6 U, 235 mm"
Catalog #: 24563-442
24572-053
RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 6 U, 42 HP, 315 mm
Catalog #: 24572-064
compactpci system 7u
CPCI System With ATX PSU, 7 U, 8 Slot
Catalog #: 24579-026
compactpci 6u
CPCI System With ATX PSU, 6 U, 8 Slot
Catalog #: 24579-030
compactpci 1u
CPCI System for Pluggable PSU, Horizontal, 1 U, 2 Slot
Catalog #: 24579-078
compactpci 2u
CPCI System for Pluggable PSU, Horizontal, 2 U, 4 Slot
Catalog #: 24579-082
compactpci 4u
CPCI System, for Pluggable PSU, Horizontal, 4 U, 8 Slot
Catalog #: 24579-106

ADDITIONAL PRODUCT DETAILS

U-shaped front panel with cutout for PMC. Shieldable for textile EMC gasket.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 PMC front panel, U profile, Al, 6 U (2 cutout), 4 HP, front anodized, rear conductive 1
2 EMC textile gasket for front panel 1
3 IEL handle (lever black, RAL 9005; button light grey, RAL 7035) 2
4 PMC cover for front panel cutouts 2
5 EMC gasket (O-ring) 2
6 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.