Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP

  • In accordance with Vita 57.1 specification
  • For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
  • Al-Profile plug-in unit with IEL handle
More

Catalog #:

20836-253
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 4 HP
  • Width: 20 mm
  • Complies With: FMC Mezzanine, Vita 57.1
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

spacer to mount pmc and fmc mezzanine boards
Spacer to Mount PMC and FMC Mezzanine Boards
Catalog #: 60897-278
mezzanine front panel
EMC Gasket for FMC Front Panel, VITA 57.1
Catalog #: 60835-077
mezzanine front panel
Bezel for FMC Mezzanine Front Panel Cutouts, VITA 57.1
Catalog #: 20835-849

Recommended products

pxi system
PXI System With ATX PSU, 4 U, 8 slots, 44 HP
Catalog #: 14579-008
24563-152.152.tif image
EuropacPRO 19" Subrack Kit for Backplane, Shielded, 3 U, 235 mm
Catalog #: 24563-142
24572-053
RatiopacPRO, Complete Case, Desktop, Shielded, Front Trim, 3 U, 42 HP, 315 mm
Catalog #: 24572-052
compactpci system
CPCI System With ATX PSU, 3 U, 8 Slot
Catalog #: 24579-031
compactpci system 4u
CPCI System With Pluggable PSU, 4 U, 8 Slot
Catalog #: 24579-260
compactpci system 4u
CPCI System With ATX PSU. Desktop, 4 U, 8 Slot, 84 HP
Catalog #: 24579-602

ADDITIONAL PRODUCT DETAILS

The FMC bezel are in accordance with Vita 57.1 specification. Covers the cut out in the overall front panel.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 FMC front panel, U profile, Al, 6 U (3 cutout), 4 HP, front anodized, rear conductive 1
2 EMC textile gasket for front panel 1
3 IEL handle (lever black, RAL 9005; button light grey, RAL 7035) 1
4 FMC cover for front panel cutouts 1
5 EMC gasket (O-ring) 1
6 Fixing materials kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.