Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Microswitch for XL Handle With Cable and Plug

  • Electr. life ≥ 20,000 switching cycles
  • Plastic, PC, UL 94 V-0
  • Molex connector housing
  • Suitable mating connectors not included in scope of delivery
  • Mech. life ≥ 20,000 switching cycles
  • Operating range -25 °C to +70 °C
  • Micro switch for XL handle
  • Max. switched current 50 mA
  • Molex crimp contact and fixing clip
More

Catalog #:

20817-877
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Switch
  • Works With: Front Panels
  • Package Quantity: 10
  • Depth: 35.59 mm
  • Height: 8.2 mm
  • Width: 7.84 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

handle inserter
Inserter/Extractor Handle Type XL; 10 pieces
Catalog #: 20817-874

ADDITIONAL PRODUCT DETAILS

Micro Swicth for XL Front panel.

Mating connector not included in delivery. Mating connectors from Molex e.g. 53261-0319, 53048-0310, 53047-0310, 53398-0319, 51047‐0300.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Microswitch with cable, plug (Molex connector housing 51021-0300, Molex crimp contact 50058-8000) 10
2 Fixing clip 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.