Skip to main content

Please Select Your Country/Language Preferences

Keying/Coding for IEL/IET Handle and IEEE Guide Rail

  • 4 possible positions, resulting in 64 codings per card guide; when coding the upper and lower card guide, 4096 codings will result
  • Inserted in the chambers of the codable card guides as well as in the rear side of the die cast block of the handles type IEL or IET
  • The keying/coding pegs prevent plug-in units to be mounted in wrong slots
More

Catalog #:

20817-501
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Coding/Keying Indicator
  • Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac; Frame Type Plug-In Unit
  • Type: Coding Peg
  • Works With: Subracks; Cases; Front Panels
  • Material: Polycarbonate
  • Flammability Rating: UL® 94V-0
  • Package Quantity: 100

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

20817-612.tif image
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-612
handle inserter extractor
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-614
20817-620.tif image
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-620
handle inserter extractor
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-622
20817-652.tif image
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-652
handle
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-654
20817-660.tif image
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-660
handle
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-662
20817-612.tif image
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-682
handle inserter extractor
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-684
20817-620.tif image
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-690
handle inserter extractor
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-692
20817-652.tif image
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom; 10 pieces
Catalog #: 20817-706
handle inserter / extractor iet handle 0.1inch offset
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top; 10 pieces
Catalog #: 20817-708
20817-660.tif image
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Piece
Catalog #: 20817-714
handle inserter / extractor iet handle 0.1inch offset
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-716
FMC Plug in unit 3U
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-253
20836-254.tif image
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-254
FMC Plug in unit 3U
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-460
20836-461.tif image
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 6 U, 4 HP
Catalog #: 20836-461
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-585
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 6 HP
Catalog #: 20848-587
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 8 HP
Catalog #: 20848-589
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 10 HP
Catalog #: 20848-590
20848-585.tif
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 12 HP
Catalog #: 20848-591
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-592
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 6 HP
Catalog #: 20848-594
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 8 HP
Catalog #: 20848-596
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 10 HP
Catalog #: 20848-597
plug in unit 6u
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 12 HP
Catalog #: 20848-598
plug in unit 3u
Plug-In Unit Kit With IET Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-763
plug in unit 3u
Plug-In Unit Kit With IET Handle, Shielded, Black 3 U, 8 HP
Catalog #: 20848-764
plug in unit 3u
Plug-In Unit Kit With IET Handle, Shielded, Black 3 U, 12 HP
Catalog #: 20848-765
front panel 6u
Plug-In Unit Kit With IET Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-766
front panel 6u
Plug-In Unit Kit With IET Handle, Shielded, Black, 6 U, 8 HP
Catalog #: 20848-767
front panel 6u
Plug-In Unit Kit With IET Handle, Shielded, Black, 6 U, 12 HP
Catalog #: 20848-768
24563-152.152.tif image
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 235 mm
Catalog #: 24563-152
24563-157.157.tif image
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 3 U, 275 mm
Catalog #: 24563-157
europacpro kit railway
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 6 U, 235 mm
Catalog #: 24563-452
europacpro kit railway
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI, 6 U, 275 mm
Catalog #: 24563-457
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-331
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 340 mm, 2.5 mm Groove Width, Multi-Piece, Red/Silver, 10 Pieces
Catalog #: 24568-332
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 280 mm, 2.5 mm Groove Width, Multi-Piece, Grey/Silver, 10 Pieces
Catalog #: 24568-341
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 340 mm, 2.5 mm Groove Width, Multi-Piece, Grey/Silver, 10 Pieces
Catalog #: 24568-342
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-356
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Red, 10 Pieces
Catalog #: 24568-357
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 24568-358
Guide rail IEEE, Offset, green
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC, 160 mm, 2 mm Groove Width, 10 Pieces
Catalog #: 24568-359
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey, 10 Pieces
Catalog #: 24568-360
Guide Rail Coding Block Red
Coding Block for Accessory Type Guide Rail, PC, Top, RAL3000
Catalog #: 34568-232
Coding block grey
Coding Block for Accessory Type Guide Rail, PC, Top, RAL 7016
Catalog #: 34568-233
Guide Rail Coding Block Red
Coding Block for Accessory Type Guide Rail, PC, Bottom, RAL 3000
Catalog #: 34568-234
Coding block grey
Coding Block for Accessory Type Guide Rail, PC, Bottom, RAL 7016
Catalog #: 34568-235
Guide rail IEEE, Offset, green
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC, 160 mm, 2 mm Groove Width
Catalog #: 64568-071
Guide rail IEEE, Offset, green
Guide Rail With Coding for CompactPCI/ VME64x, Offset 0.1", PC, 220 mm, 2 mm Groove Width
Catalog #: 64568-072
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Red
Catalog #: 64568-085
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 70 mm, 2 mm Groove Width, Grey
Catalog #: 64568-086
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Red
Catalog #: 64568-089
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 160 mm, 2 mm Groove Width, Grey
Catalog #: 64568-090
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-091
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2 mm Groove Width, Grey
Catalog #: 64568-092
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2.5 mm Groove Width, Red
Catalog #: 64568-111
Guide Rail Type IEEE
Guide Rail With Coding for CompactPCI/ VME64x, PC, 220 mm, 2.5 mm Groove Width, Grey
Catalog #: 64568-112

ADDITIONAL PRODUCT DETAILS

Based on the IEEE standard guide rails and handles can be coded to avoid the insertion of a wrong board into the wrong slot.

CERTIFICATIONS

  • RoHS
  • EN 45545

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Coding peg, Lexan 505R, UL 94V0, grey (RAL 7035) 100

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.