Skip to main content

Please Select Your Country/Language Preferences

Static Handle Alu-Profile in Trapezoid Form, 5 HP

  • Aluminium profile handle
More

Catalog #:

20809-283
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Static
  • Works With: Front Panels
  • Handle Type: Aluminum Profile
  • Rack Width: 5 HP
  • Width: 24 mm
  • Material: Aluminum
  • Color: Silver
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

panhead screw short M4_Cross slot.jpg image
Panhead Screw, Pozidrive, Cross Recess M2.5x10, Steel Nickel Plated
Catalog #: 21101-220
21100476.tif image
Plug-In Unit Fixing Clip for Extractor Handle
Catalog #: 21100-476
21100-359_V-Kant_M2.5.JPG image
Square Nut, M2.5
Catalog #: 21100-359
PCB bracket
PCB Bracket for Fixing Front Panel/PCB, Plastic, Red
Catalog #: 60807-011

ADDITIONAL PRODUCT DETAILS

The static Alu-profile handle, trapezoid form can be mounted to a front panel for extraction of the PCB.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front handle, AIuminium, anodised 10
2 Assembly material kit for the handles: plastic fixing clip (POM) and square nut, M 2.5, steel, zinc plated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.