Skip to main content

Please Select Your Country/Language Preferences

Grounding/Grounding Busbar Kit for Ring Terminations, 1980 mm, 47 U

  • To screw on grounding cables with ring tabs
  • Threaded fixing points M5 in intervals of 20 mm
  • Assembly insulated from the frame
  • Maximum current capacity 200 A
  • Connection 35 mm² with a clamp (accessory 21120-209)
More

Catalog #:

20118-864
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Grounding Kit
  • Type: Ring Termination
  • Length: 1980 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock Price
There is no information available.

Accessories

19" assembly kit M6
Cage Nut Kit, M6, 50 pcs
Catalog #: 21100-003

ADDITIONAL PRODUCT DETAILS

Copper strip typically housed inside switchgear, panel boards, and busway enclosures for grounding. They are also used to connect high voltage equipment at electrical switchyards, and low voltage equipment in battery banks.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Insulating support, plastic 3
2 Busbar, copper, untreated, 15 x 5 mm, fixing points M5 in intervals of 20 mm 1
3 Screw D4x14 3
4 Self-tapping screw M6x13 3

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.